IESNA:LM-63-2002
[TEST]P957554
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]68292
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7481.5 8171.4 8921.9 9719 10408.9 10986.9 11425.1 11681.4 11723.4 11597.5
11467 11457.7 11536.9 11709.4 12115 13126.5 15639 19410 22770.9 25353.3
27339.1 29212.9 30905 32494.6 33562 32023.8 25922 18132.8 12539.1 8432.5
3556.6 1128.1 536.1 233.1 74.6 0 0
7481.5 8185.4 8977.8 9747 10441.5 11019.5 11485.7 11742 11779.3 11667.5
11523 11518.3 11578.9 11756 12170.9 12963.3 15126.2 18804.1 22551.8 25227.5
27292.4 29371.4 30961 32517.9 33669.2 32676.4 27026.7 19298.2 13140.5 8744.8
3785.1 1225.9 624.6 275 97.9 0 0
7481.5 8176.1 8945.2 9686.4 10348.3 10898.3 11322.5 11588.2 11616.2 11518.3
11411.1 11392.4 11457.7 11634.8 12031.1 12772.2 14529.6 17843.8 21572.9 24472.3
26616.5 28872.7 31012.2 32974.7 34634.1 35109.6 31305.9 24360.4 16436.1 10674.6
4941.1 1948.5 1095.4 606 279.7 93.2 0
7481.5 8120.1 8833.3 9541.9 10138.5 10646.6 11052.2 11261.9 11331.8 11289.9
11210.6 11201.3 11257.3 11341.2 11574.2 12045 12846.8 14692.7 17843.8 21461
24677.4 27665.4 30713.9 33585.3 36330.9 38475.1 39924.8 40041.4 37533.5 29777
16734.4 5989.9 2405.3 1286.5 592 135.2 0
7481.5 8026.9 8656.2 9304.1 9868.2 10348.3 10730.5 10986.9 11103.4 11131.4
11126.7 11154.7 11234 11308.5 11457.7 11798 12394.6 13294.3 14977.1 17820.5
21535.6 25502.5 29492.6 33645.9 37072 40307.1 43481.5 47028.8 49793 47760.6
37785.2 20813.1 8190.1 3663.9 1547.6 158.5 0
7481.5 7975.6 8530.3 9089.7 9602.5 10073.3 10455.5 10753.8 10917 11033.5
11117.4 11252.6 11457.7 11620.8 11774.7 12017.1 12534.5 13364.2 14632.1 16184.4
18473.1 21470.4 24882.5 28546.4 32326.8 36517.3 41197.4 46693.2 54263.3 58761.5
53759.8 40409.6 21978.5 7840.5 1948.5 111.9 0
7481.5 7947.7 8493.1 9057.1 9555.9 10026.7 10432.2 10725.9 10903 11014.9
11131.4 11266.6 11462.4 11634.8 11816.6 12087 12590.4 13406.2 14683.4 16328.9
18524.4 21461 24793.9 28383.2 32238.2 36475.4 41258 47042.8 54253.9 58491.1
53028 39635.8 21871.3 7998.9 1925.2 125.9 0
7481.5 7854.4 8301.9 8791.4 9262.2 9719 10129.2 10474.1 10721.2 10912.3
11112.8 11355.2 11620.8 11844.6 12063.7 12376 12879.4 13657.9 14813.9 16389.5
18393.9 20845.7 23787.1 27175.9 31007.6 35319.4 40027.4 45113 51359.2 56132.5
49606.5 30979.6 14054.1 4782.6 1137.4 97.9 0
7481.5 7793.8 8129.5 8516.4 8935.9 9360.1 9779.6 10147.9 10483.5 10777.1
11084.8 11378.5 11658.1 11905.2 12184.9 12590.4 13173.1 14072.7 15424.5 17270.5
19713 22626.4 26005.9 29697.7 33454.8 37407.7 41467.7 45779.5 50068 51513
45770.2 30676.6 13196.4 3957.5 1594.2 442.8 0
7481.5 7686.6 7929 8208.7 8558.3 8940.5 9313.5 9700.4 10054.6 10413.5
10777.1 11108.1 11387.8 11686.1 12003.1 12380.7 12968 13909.6 15363.9 17484.9
20244.4 23428.2 26835.6 30289.7 33729.8 37183.9 40740.6 44148 45700.3 42740.3
33655.2 16883.6 4558.8 1729.4 941.6 261 0
7481.5 7574.8 7696 7891.7 8152.8 8437.1 8777.4 9108.4 9467.3 9802.9
10194.5 10572 10944.9 11336.5 11742 12226.8 12893.4 13928.2 15485.1 17811.2
20864.4 24486.3 27982.3 30993.6 33599.3 36065.2 38069.6 38545 36121.1 29511.3
18412.5 6731 1351.8 414.9 144.5 51.3 0
7481.5 7518.8 7570.1 7719.3 7933.7 8171.4 8455.8 8749.4 9066.4 9406.7
9770.3 10143.2 10553.4 10972.9 11439.1 11998.4 12730.3 13807 15317.3 17387
20160.5 23376.9 26327.5 28164.1 29007.8 29161.7 28537 26560.6 22938.7 17587.4
10353 3524 801.8 228.4 65.3 28 0
7481.5 7444.2 7448.9 7528.1 7672.7 7849.8 8064.2 8292.6 8521 8735.4
8973.2 9192.3 9448.6 9695.7 9966.1 10292.4 10772.5 11527.6 12720.9 14459.6
16692.4 18957.9 20519.4 20738.5 19489.3 17167.9 13849 9723.7 5542.4 2535.8
1086.1 410.2 153.8 60.6 28 4.7 0
7481.5 7313.7 7215.8 7159.9 7113.3 7029.4 6884.9 6656.5 6353.5 5994.5
5584.3 5150.8 4717.3 4330.4 4032.1 3813 3654.5 3593.9 3906.2 4628.8
5430.5 6087.8 6050.5 4987.7 3496 2330.7 1612.8 1123.4 750.5 466.1
293.7 186.5 93.2 37.3 9.3 0 0
7481.5 7192.5 6968.8 6689.1 6288.2 5789.4 5202.1 4544.9 3845.6 3160.4
2661.7 2400.6 2344.7 2368 2447.2 2517.2 2573.1 2577.7 2517.2 2391.3
2251.5 2111.6 1962.4 1799.3 1584.9 1319.2 1030.2 741.2 554.7 405.5
261 153.8 60.6 23.3 9.3 0 0
7481.5 7085.3 6684.4 6148.4 5411.9 4605.5 3761.7 3015.9 2587.1 2442.6
2368 2302.7 2251.5 2200.2 2172.2 2153.6 2130.3 2079 1967.1 1804
1640.8 1477.7 1319.2 1137.4 955.6 797.1 680.6 578 456.8 312.3
158.5 79.2 37.3 14 0 0 0
7481.5 6978.1 6414.1 5556.4 4605.5 3640.5 2880.7 2591.7 2507.8 2437.9
2368 2298.1 2228.1 2158.2 2055.7 1939.1 1804 1645.5 1473 1305.2
1146.7 1006.9 895 806.4 722.5 643.3 559.4 442.8 303 205.1
135.2 74.6 32.6 14 0 0 0
7481.5 6912.8 6143.7 5141.5 4013.5 3062.5 2675.6 2596.4 2521.8 2442.6
2377.3 2298.1 2214.2 2111.6 1981.1 1817.9 1640.8 1459 1267.9 1081.4
927.6 829.7 759.8 694.5 624.6 554.7 475.5 377.6 298.3 237.7
172.5 111.9 37.3 4.7 0 0 0
7481.5 6819.6 5882.7 4694 3528.7 2838.8 2685 2610.4 2535.8 2456.6
2386.6 2312.1 2223.5 2102.3 1939.1 1766.7 1556.9 1347.1 1118.7 955.6
848.4 783.1 731.8 675.9 615.3 540.7 447.5 368.2 307.7 242.4
177.1 111.9 32.6 0 0 0 0
7481.5 6810.3 5798.8 4521.6 3342.2 2810.8 2712.9 2633.7 2554.4 2479.9
2405.3 2321.4 2232.8 2102.3 1943.8 1734 1496.3 1258.6 1062.8 913.6
820.4 759.8 703.9 643.3 573.4 484.8 386.9 321.6 261 200.4
135.2 74.6 18.6 0 0 0 0
7481.5 6810.3 5738.2 4428.3 3263 2810.8 2731.6 2652.3 2563.8 2479.9
2405.3 2326 2237.5 2120.9 1971.8 1766.7 1515 1263.2 1048.8 890.3
797.1 741.2 685.2 620 540.7 428.8 331 275 223.7 167.8
107.2 42 4.7 0 0 0 0
7481.5 6833.6 5766.1 4442.3 3263 2810.8 2731.6 2652.3 2568.4 2489.2
2409.9 2330.7 2246.8 2134.9 1985.8 1757.3 1505.6 1244.6 1030.2 876.3
792.4 736.5 675.9 615.3 531.4 400.9 312.3 261 205.1 149.2
93.2 32.6 0 0 0 0 0
